JAJSB28H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The input supply must be able to supply the required input current to the LMZ10501 converter. The required input current depends on the application's minimum required input voltage (VIN-MIN), the required output power (VOUT × IOUT-MAX), and the converter efficiency (η).
For example, for a design with 5-V minimum input voltage,1.8-V output, and 1-A maximum load, considering 82% conversion efficiency, the required input current at steady state is 0.439 A.