JAJSB28H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMZ10501 provides a fixed 2.35-V VREF voltage output. As shown in Figure 8-1 above, a resistive divider formed by RT and RB sets the VCON pin voltage level. The VOUT voltage tracks VCON and is governed by the following relationship:
where GAIN is 2.5 V/V from VCON to VFB
This equation is valid for output voltages between 0.6 V and 3.6 V and corresponds to VCON voltage between 0.24 V and 1.44 V, respectively.