JAJSB28H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The VCON pin on the LMZ10501 can be driven externally by a DAC to scale the output voltage dynamically. The output voltage VOUT = 2.5 V/V x VCON. When driving VCON with a source different than VREF place a 1.5kΩ resistor in series with the VCON pin. Current limiting the external VCON helps to protect this pin and allows the VCON capacitor to be fully discharged to 0V after fault conditions.