JAJSB34I January 2011 – August 2021 LMZ14201H
PRODUCTION DATA
Equation 6 provides a good first pass approximation of CO for load transient requirements:
As an example, for 1A load step, VIN = 24 V, VOUT = 12 V, VOUT-TRAN = 50 mV:
CO≥ 1 A × 0.8 V × 15 μH × 24 V / (4 × 12 V × ( 24 V – 12 V) × 50 mV)
CO≥ 10.05 μF