JAJSBZ7E JULY 2013 – December 2019 LMZ31710
PRODUCTION DATA.
The required output capacitance is determined by the output voltage of the LMZ31710. See Table 3 for the amount of required capacitance. The effects of temperature and capacitor voltage rating must be considered when selecting capacitors to meet the minimum required capacitance. The required output capacitance can be comprised of all ceramic capacitors, or a combination of ceramic and bulk capacitors. The required capacitance must include at least one 47 µF ceramic. When adding additional non-ceramic bulk capacitors, low-ESR devices like the ones recommended in Table 4 are required. The required capacitance above the minimum is determined by actual transient deviation requirements. See Table 5 for typical transient response values for several output voltage, input voltage and capacitance combinations. Table 4 includes a preferred list of capacitors by vendor.
VOUT RANGE (V) | MINIMUM REQUIRED COUT (µF) | |
---|---|---|
MIN | MAX | |
0.6 | < 0.8 | 500 µF(1) |
0.8 | < 1.2 | 300 µF(1) |
1.2 | < 3.0 | 200 µF(1) |
3.0 | < 4.0 | 100 µF(1) |
4.0 | 5.5 | 47 µF ceramic |
VENDOR | SERIES | PART NUMBER | CAPACITOR CHARACTERISTICS | ||
---|---|---|---|---|---|
WORKING VOLTAGE
(V) |
CAPACITANCE
(µF) |
ESR(2)
(mΩ) |
|||
Murata | X5R | GRM32ER61E226K | 25 | 22 | 2 |
TDK | X5R | C3225X5R0J107M | 6.3 | 100 | 2 |
TDK | X5R | C3225X5R0J476K | 6.3 | 47 | 2 |
Murata | X5R | GRM32ER60J107M | 6.3 | 100 | 2 |
Murata | X5R | GRM32ER60J476M | 6.3 | 47 | 2 |
Panasonic | EEH-ZA | EEH-ZA1E101XP | 25 | 100 | 30 |
Sanyo | POSCAP | 16TQC68M | 16 | 68 | 50 |
Kemet | T520 | T520V107M010ASE025 | 10 | 100 | 25 |
Sanyo | POSCAP | 10TPE220ML | 10 | 220 | 25 |
Sanyo | POSCAP | 6TPE100MI | 6.3 | 100 | 25 |
Sanyo | POSCAP | 2R5TPE220M7 | 2.5 | 220 | 7 |
Kemet | T530 | T530D227M006ATE006 | 6.3 | 220 | 6 |
Kemet | T530 | T530D337M006ATE010 | 6.3 | 330 | 10 |
Sanyo | POSCAP | 2TPF330M6 | 2.0 | 330 | 6 |
Sanyo | POSCAP | 6TPE330MFL | 6.3 | 330 | 15 |