JAJSBZ7E JULY 2013 – December 2019 LMZ31710
PRODUCTION DATA.
When configured as shown in the application circuit on page 1, the LMZ31710 produces a regulated output voltage following the application of a valid input voltage. During the power-up, internal soft-start circuitry slows the rate that the output voltage rises, thereby limiting the amount of in-rush current that can be drawn from the input source. Figure 24 shows the start-up waveforms for a LMZ31710, operating from a 5-V input (PVIN = VIN) and with the output voltage adjusted to 1.8 V. Figure 25 shows the start-up waveforms for a LMZ31710 starting up into a pre-biased output voltage. The waveforms were measured with a 5-A constant current load.