JAJSBZ7E JULY 2013 – December 2019 LMZ31710
PRODUCTION DATA.
The output voltage of the LMZ31710 is externally adjustable using a single resistor (RSET). Select the value of RSET from Table 2 or calculate using Equation 5.
To set the output voltage to 1.2 V, the calculated value for RSET is 1.43 kΩ.