JAJSF76D September 2015 – June 2018 LMZ36002
PRODUCTION DATA.
To control the turn ON and OFF of the LMZ36002, an open-drain and collector device is recommended. The open-drain and collector device must be rated for the maximum voltage applied to the PVIN pin. A pull-up resistor is required between the INH/UVLO pin and PVIN. Place a 100-kΩ resistor between the INH/UVLO pin and the PVIN pin.