JAJSF76D September 2015 – June 2018 LMZ36002
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | PVIN, INH/UVLO | –0.3 | 65 | V |
VOUT, SENSE+, VBSEL | –0.3 | 30(3) | V | |
VADJ, VERSA-COMP, RT, RTSEL, SS/TR | –0.3 | 3.6 | V | |
PWRGD, PWRGD_PU | –0.3 | 15 | V | |
CLK | –0.3 | 5.5 | V | |
Output voltage | PH | –0.3 | 65 | V |
Operating junction temperature(2) | –40 | 125 | °C | |
Storage temperature | –65 | 150 | °C | |
Peak Reflow Case Temperature(4) | 245(5) | °C | ||
Maximum Number of Reflows Allowed(4) | 3(5) | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20-2000Hz | 20 | G |