JAJSER6C February 2018 – March 2023 LMZM23600
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 4 | 36 | V | |
VOUT | Output voltage (5 V) | 0 | 5 | V | |
Output voltage (3.3 V) | 0 | 3.3 | V | ||
Output voltage (ADJ) | 1.2 | 15 | V | ||
IOUT | Output current (0.5 A) | 0 | 0.5 | A | |
TJ | Operating junction temperature | –40 | 125 | °C |