JAJSEO9D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
The output voltage of the LMZM33602 device is externally adjustable using a resistor divider. The recommended value of RFBB is 10.0 kΩ. The value for RFBT can be selected from Table 7-6 or calculated using Equation 4:
For the desired output voltage of 5.0 V, the formula yields a value of 40 kΩ. Choose the closest available value of 40.2 kΩ for RFBT.