JAJSEO9D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters and follow the design procedures in Section 8.2.2.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 24 V typical |
Output voltage VOUT | 5 V |
Output current rating | 2 A |
Operating frequency | 450 kHz |