JAJSEP3C September 2017 – March 2018 LMZM33603
PRODUCTION DATA.
For this design example, use the parameters listed in Table 8 as the input parameters and follow the design procedures in Detailed Design Procedure.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 24 V typical |
Output voltage VOUT | 5 V |
Output current rating | 3 A |
Operating frequency | 450 kHz |