The LOG300 offers three functional modes:
- AFE Disabled
- In this mode, the
complete AFE (LOG300) is disabled and consumes only about 100µA.
- LNA Disabled
- In this mode, the LNA is
disabled, while the Log Detector block is still operational. See Section 5.6 for detailed parameters in this mode.
- Typically, this mode is
used when the input sensitivity required is relaxed and the application
prioritizes a lower quiescent current. Disabling the LNA helps save 2mA
of quiescent current originally consumed by the LNA.
- Normal operating mode
- In this mode, all blocks
of the LOG300 are operational. See Section 5.7 for detailed parameters such as power consumption, acceptable supply,
and input output range.
- This mode can be entered
by floating the LNA_En and AFE_En pins or by tying them to VCC.