Over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage and Freq_Supply |
|
5.5 |
V |
|
AFE_En and LNA_En |
GND |
VCC |
V |
LNA_In |
LNA input voltage |
|
±1 |
VP |
Log_In |
Single ended input voltage (Log_Inp and Log_Inm) |
|
(VCC × 0.17) + 0.9 |
VP |
II |
Continuous input current for all pins(2) |
|
±10 |
mA |
|
Continuous power dissipation |
See Thermal Information |
|
TJ |
Maximum junction temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings can cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input pins are diode-clamped to the power-supply rails. Current limit the input signals, which can swing more than 0.5V beyond the supply rails to 10mA or less.