SLOSEB7A September 2024 – October 2024 LOG300
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DC PERFORMANCE | ||||||
GLNA | Internal gain | 11 | V/V | |||
Internal gain error | TA = –40°C to +125°C | ±0.8 | ±1 | % | ||
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | LNA_Out = 20mVPP | 39 | MHz | ||
LSBW | Large-signal bandwidth | 36 | MHz | |||
SR | Slew rate | 2V step at LNA_Out | 200 | V/µs | ||
Total input referred noise | f > 100kHz, includes gain and bias resistors | 2.6 | nV/√Hz | |||
Overdrive recovery time | 2 × output overdrive | 1 | µs | |||
Capacitive drive(1) | < 3dB of peaking | ∞ | nF | |||
INPUT | ||||||
VLNA_In | Linear input voltage | VCC = 5V | 200 | mVP | ||
VCC = 3.3V | 140 | |||||
Internal bias voltage | At LNA_In, TA = –40°C to +125°C | VCC × 0.044 | mV | |||
Input impedance of LNA | 1.7 || 1.8 | kΩ || pF | ||||
OUTPUT | ||||||
Output bias point of LNA | LNA_In = open | VBIAS × 11 | V | |||
Output impedance of LNA | 0.850 | 1 | 1.150 | kΩ | ||
POWER SUPPLY | ||||||
Quiescent operating current | 2 | 2.7 | mA | |||
TA = –40°C to +125°C | 3 | |||||
POWER DOWN | ||||||
LNA enable voltage threshold | Floating = enable | VCC − 1.2 | V | |||
LNA disable voltage threshold | GND + 0.6 | V | ||||
Turn-on time | Time from disable to enable | 36 | 60 | µs | ||
Turn off time | Time from enable to disable | 130 | 200 | ns |