over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VIN | Input
voltage | –0.3 | 35 | V |
VSHDN | SHUTDOWN input
voltage | –1.5 | 35 | V |
| ERROR comparator output voltage(2) | –1.5 | 30 | V |
VFDBK | FEEDBACK input
voltage(2)
(3) | –1.5 | 30 | V |
TJ | Operating
virtual-junction temperature | | 150 | °C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under recommended operating conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) Can possibly exceed input supply voltage.
(3) If load is returned to a negative power supply, the output must be diode clamped to GND.