JAJSPI9H June 2011 – November 2024 LP2951-Q1
PRODUCTION DATA
PRODUCT(1) | VOUT |
---|---|
LP2951xxQyyyzQ1 |
xx is the nominal output voltage (for
example, 50 = 5.0V, 33 = 3.3V). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. yyy is the package designator. z is the package quantity. Q1 indicates that this device is an automotive grade (AEC-Q100) device. This device is able to output either a fixed or adjustable output from the same device. Devices ship with either the legacy chip (CSO: SHE) or the new chip (CSO: RFB). The reel packaging label provides the CSO information to distinguish which chip is being used. Device performance for new and legacy chips is denoted throughout the document. |
LP2951xxQyyyzM3Q1 |
xx is the nominal output voltage (for
example, 50 = 5.0V, 33 = 3.3V). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. yyy is the package designator. z is the package quantity. M3 indicates that this device only ships with the new chip. Q1 indicates that this device is an automotive grade (AEC-Q100) device. This device is able to output either a fixed or adjustable output from the same device. |