JAJSPI9H June 2011 – November 2024 LP2951-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.0 | 30 | V | |
VEN | Enable voltage | 0 | 30 | ||
VOUT | Output voltage | 1.2 | 30 | ||
IL | Output current | 0 | 100 | mA | |
CL | Output capacitor(1) | 1 | 2.2 | 100 | µF |
CL ESR | Output capacitor ESR (Legacy chip) | 30m | 5 | Ω | |
Output capacitor ESR (New chip) | 0 | 2 | |||
CIN | Input capacitor | 1 | µF | ||
CFF | Feed-forward capacitor (optional(2), for adjustable device only) | 10 | pF | ||
IFB_DIVIDER | Feedback divider current(2) (adjustable device only) | 12 | µA | ||
TJ | Junction temperature | –40 | 125 | °C |