JAJSPI9H June 2011 – November 2024 LP2951-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
3.3-V VERSION | ||||||||
Output voltage | IL = 100µA | Legacy chip | 25°C | 3.267 | 3.3 | 3.333 | V | |
–40°C to 125°C | 3.234 | 3.3 | 3.366 | |||||
New chip | 25°C | 3.2868 | 3.3 | 3.3132 | ||||
–40°C to 125°C | 3.2736 | 3.3 | 3.3264 | |||||
5-V VERSION | ||||||||
Output voltage | IL = 100µA | Legacy chip | 25°C | 4.95 | 5 | 5.05 | V | |
–40°C to 125°C | 4.900 | 5 | 5.100 | |||||
New chip | 25°C | 4.98 | 5 | 5.02 | ||||
–40°C to 125°C | 4.96 | 5 | 5.04 | |||||
Output voltage accuracy | VIN = [VOUT(NOM) + 1V] to 30V, IL = 100µA to 100mA | New chip | –40°C to 125°C | –1 | 1 | % | ||
Output voltage temperature coefficient(1) | IL = 100µA | Legacy chip | –40°C to 125°C | 20 | 100 | ppm/°C | ||
New chip | 20 | 60 | ||||||
Line regulation(2) | VIN = [VOUT(NOM) + 1 V] to 30V | Legacy chip | 25°C | 0.03 | 0.2 | %/V | ||
–40°C to 125°C | 0.4 | |||||||
New chip | 25°C | 0.0006 | 0.01 | |||||
–40°C to 125°C | 0.015 | |||||||
Load regulation(2) | IL = 100µA to 100mA | Legacy chip | 25°C | 0.04 | 0.2 | % | ||
–40°C to 125°C | 0.3 | |||||||
New chip | 25°C | 0.04 | 0.1 | |||||
–40°C to 125°C | 0.2 | |||||||
Dropout voltage | VIN = 2V, IL = 100µA | Legacy chip | 25°C | 50 | 80 | mV | ||
–40°C to 125°C | 150 | |||||||
New chip | 25°C | 1 | 4 | |||||
–40°C to 125°C | 5 | |||||||
VIN = 2V, IL = 100mA | Legacy chip | 25°C | 380 | 450 | ||||
–40°C to 125°C | 600 | |||||||
New chip | 25°C | 340 | 420 | |||||
–40°C to 125°C | 550 | |||||||
GND current | IL = 100µA | Legacy chip | 25°C | 75 | 120 | µA | ||
–40°C to 125°C | 140 | |||||||
New chip | 25°C | 50 | 65 | |||||
–40°C to 125°C | 80 | |||||||
IL = 100mA | Legacy chip | 25°C | 8 | 12 | mA | |||
–40°C to 125°C | 14 | |||||||
New chip | 25°C | 0.8 | ||||||
–40°C to 125°C | 0.9 | |||||||
Dropout ground current | VIN = VOUT(NOM) – 0.5V, IL = 100µA |
Legacy chip | 25°C | 110 | 170 | µA | ||
–40°C to 125°C | 200 | |||||||
New chip | 25°C | 78 | 120 | |||||
–40°C to 125°C | 150 | |||||||
UVLO VIN rising | IL = 100µA | New chip | –40°C to 125°C | 1.8 | 1.9 | 2.0 | V | |
UVLO VIN falling | 1.7 | 1.8 | 1.9 | |||||
Hysteresis | 100 | mV | ||||||
Current limit | VOUT = 0V | Legacy chip | 25°C | 160 | 200 | mA | ||
–40°C to 125°C | 220 | |||||||
New chip | 25°C | 180 | 200 | |||||
–40°C to 125°C | 230 | |||||||
Thermal regulation(3) | IL = 100µA | Legacy chip | 25°C | 0.05 | 0.2 | %/W | ||
New chip | 0.05 | 0.2 | ||||||
Output noise (RMS), 10Hz to 100KHz |
CL = 1µF (5V only) | Legacy chip | 25°C | 430 | µV | |||
New chip | 265 | |||||||
CL = 200µF | Legacy chip | 25°C | 160 | |||||
CL = 100µF | New chip | 250 | ||||||
CL = 3.3µF, CBypass = 0.01µF between pins 1 and 7 |
Legacy chip | 25°C | 100 | |||||
New chip | 100 | |||||||
Power supply ripple rejection | VIN - VOUT = 1V, frequency = 100Hz, IOUT ≥ 5mA | New chip | 25°C | 80 | dB | |||
ADJ VERSION | ||||||||
Reference voltage | VIN = 2.3V to 30V, IL = 100µA to 100mA |
Legacy chip | –40°C to 125°C | 1.2 | 1.272 | V | ||
New chip | 1.188 | 1.212 | ||||||
Reference voltage temperature coefficient(1) | Legacy chip | 25°C | 20 | ppm/°C | ||||
New chip | 5 | |||||||
FEEDBACK bias current | New chip | 25°C | 10 | 50 | nA | |||
–40°C to 125°C | 60 | |||||||
FEEDBACK bias current temperature coefficient | New chip | 25°C | 0.1 | nA/°C | ||||
ERROR COMPARATOR | ||||||||
Output leakage current | VOUT = 30V | Legacy chip | 25°C | 0.01 | 1 | µA | ||
–40°C to 125°C | 2 | |||||||
New chip | 25°C | 0.2 | 0.5 | |||||
–40°C to 125°C | 1 | |||||||
Output low voltage | VIN ≥ 2V IOL = 400µA |
Legacy chip | 25°C | 150 | 250 | mV | ||
–40°C to 125°C | 400 | |||||||
New chip | 25°C | 180 | 250 | |||||
–40°C to 125°C | 350 | |||||||
Upper threshold voltage (ERROR output high)(4) | Legacy chip | 25°C | 40 | 60 | mV | |||
–40°C to 125°C | 25 | |||||||
New chip | 25°C | 40 | 60 | |||||
–40°C to 125°C | 25 | |||||||
Lower threshold voltage (ERROR output low)(4) | Legacy chip | 25°C | 75 | 95 | mV | |||
–40°C to 125°C | 140 | |||||||
New chip | 25°C | 75 | 95 | |||||
–40°C to 125°C | 140 | |||||||
Hysteresis(4) | Legacy chip | 25°C | 15 | mV | ||||
New chip | 15 | |||||||
SHUTDOWN INPUT | ||||||||
Input logic voltage | Low (regulator ON) | Legacy chip | –40°C to 125°C | 0.7 | V | |||
New chip | 0.7 | |||||||
High (regulator OFF) | Legacy chip | –40°C to 125°C | 2 | |||||
New chip | 2 | |||||||
SHUTDOWN input current | SHUTDOWN = 2.4V | Legacy chip | 25°C | 30 | 50 | µA | ||
–40°C to 125°C | 100 | |||||||
New chip | 25°C | 0.2 | 0.5 | |||||
–40°C to 125°C | 1 | |||||||
SHUTDOWN = 30V | Legacy chip | 25°C | 450 | 600 | ||||
–40°C to 125°C | 750 | |||||||
New chip | 25°C | 0.3 | 0.5 | |||||
–40°C to 125°C | 1 | |||||||
Regulator output current in shutdown |
VSHUTDOWN ≥ 2V, VIN ≥ 30V, VOUT = 0, FEEDBACK tied to VTAP |
Legacy chip | 25°C | 3 | 10 | µA | ||
–40°C to 125°C | 20 | |||||||
New chip | 25°C | 4 | 6 | |||||
–40°C to 125°C | 7.5 |