JAJS873L March 2000 – December 2023 LP2982
PRODUCTION DATA
The LP2982 is designed to operate from an input voltage supply range between between VOUT(NOM) + 1 V and 16 V. The input voltage range provides adequate headroom for the device to have a regulated output. This input supply must be well regulated. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.