JAJSJD9R july 2004 – july 2023 LP2985 , LP2985A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply input voltage (for legacy chip) | 2.2 | 16 | V | |
Supply input voltage (for new chip) | 2.5 | 16 | |||
VOUT | Output voltage (for legacy chip) | 1.2 | 10.0 | ||
Output voltage (for new chip) | 1.2 | 5.0 | |||
VBYPASS | Bypass voltage | 1.2 | |||
VON/OFF | Enable voltage (for legacy chip) | 0 | VIN | ||
Enable voltage (for new chip) | 0 | 16 | |||
IOUT | Output current | 0 | 150 | mA | |
CIN(1) | Input capacitor | 1 | μF | ||
COUT | Output capacitor (for legacy chip) | 2.2 | 4.7 | μF | |
Output capacitance (for new chip) (1) | 1 | 2.2 | 200 | ||
TJ | Operating junction temperature | –40 | 125 | °C |