JAJSI22B July 2019 – November 2019 LP3470A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tP_HL | Propagation detect delay for VCC falling below VIT- | VCC = VIT+ to (VIT-) - 10% (1) | 15 | 30 | µs | |
tD | Reset time delay | SRT pin = open
VCC = (VIT- -1V) to (VIT+ + 1V) |
50 | µs | ||
SRT pin = 10 nF(2)(3) | 6.2 | ms | ||||
SRT pin = 1 µF(2)(3) | 619 | ms | ||||
tGI_VIT- | Glitch immunity VIT- | 5% VIT- overdrive(3)(4) | 10 | µs |