SNVS322M December 2004 – December 2015 LP38690 , LP38692
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
V(max) All pins (with respect to GND) | –0.3 | 12 | V | |
IOUT(3) | Internally limited | |||
Junction temperature | −40 | 150 | °C | |
Lead temperature (soldering, 5 seconds) | 260 | |||
Power dissipation(2) | Internally limited | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN supply voltage | 2.7 | 10 | V | ||
Operating junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LP38690 | LP38690/92 | LP38692 | UNIT | |
---|---|---|---|---|---|
TO-252 | WSON | SOT-223 | |||
3 PINS | 6 PINS | 5 PINS | |||
RθJA(2) | Junction-to-ambient thermal resistance | 50.5 | 50.6 | 68.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 52.6 | 44.4 | 52.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 29.7 | 24.9 | 13.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.8 | 0.4 | 5.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 29.3 | 25.1 | 12.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.5 | 5.4 | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Output voltage tolerance | –2.5 | 2.5 | %VOUT | |||
100 µA < IL < 1 A VO + 1 V ≤ VIN ≤ 10 V −40°C ≤ TJ ≤ 125°C |
–5 | 5 | |||||
ΔVOUT/ΔVIN | Output voltage line regulation(2) | VOUT + 0.5 V ≤ VIN ≤ 10 V IL = 25 mA |
0.03 | %/A | |||
VOUT + 0.5 V ≤ VIN ≤ 10 V IL = 25 mA −40°C ≤ TJ ≤ 125°C |
1 | ||||||
ΔVOUT/ΔIL | Output voltage load regulation(3) | 1 mA < IL < 1 A VIN = VOUT + 1 V |
1.8 | V | |||
1 mA < IL < 1 A VIN = VOUT + 1 V −40°C ≤ TJ ≤ 125°C |
5 | ||||||
VIN – VOUT | Dropout voltage(4) | VOUT = 1.8 V IL = 1 A |
950 | mV | |||
VOUT = 1.8 V IL = 1 A −40°C ≤ TJ ≤ 125°C |
1600 | ||||||
VOUT = 2.5 V | IL = 0.1 A | 80 | |||||
IL = 1 A | 800 | ||||||
VOUT = 2.5 V −40°C ≤ TJ ≤ 125°C |
IL = 0.1 A | 145 | |||||
IL = 1 A | 1300 | ||||||
VOUT = 3.3 V | IL = 0.1 A | 65 | |||||
IL = 1 A | 650 | ||||||
VOUT = 3.3 V −40°C ≤ TJ ≤ 125°C |
IL = 0.1 A | 110 | |||||
IL = 1 A | 1000 | ||||||
VOUT = 5 V | IL = 0.1 A | 45 | |||||
IL = 1 A | 450 | ||||||
VOUT = 5 V, −40°C ≤ TJ ≤ 125°C |
IL = 0.1 A | 100 | |||||
IL = 1 A | 800 | ||||||
IQ | Quiescent current | VIN ≤ 10 V, IL = 100 µA to 1 A | 55 | µA | |||
VIN ≤ 10 V, IL = 100 µA to 1 A −40°C ≤ TJ ≤ 125°C |
100 | ||||||
VEN ≤ 0.4 V (LP38692 only) | 0.001 | ||||||
IL(MIN) | Minimum load current | VIN – VOUT ≤ 4 V −40°C ≤ TJ ≤ 125°C |
100 | ||||
IFB | Foldback current limit | VIN – VOUT > 5 V | 450 | mA | |||
VIN – VOUT < 4 V | 1500 | ||||||
PSRR | Ripple rejection | VIN = VOUT + 2 V(DC), with 1V(p-p) / 120 Hz ripple | 55 | dB | |||
TSD | Thermal shutdown activation (junction temp) | 160 | °C | ||||
TSD (HYST) | Thermal shutdown hysteresis (junction temp) | 10 | |||||
en | Output noise | VOUT = 3.3 V, BW = 10 Hz to 10 kHz | 0.7 | µV/√Hz | |||
VOUT (LEAK) | Output leakage current | VOUT = VOUT(NOM) + 1 V at 10 VIN | 0.5 | 12 | µA | ||
VEN | Enable voltage (LP38692 only) | Output = OFF, −40°C ≤ TJ ≤ 125°C | 0.4 | V | |||
Output = ON, VIN = 4 V −40°C ≤ TJ ≤ 125°C |
1.8 | ||||||
Output = ON, VIN = 6 V −40°C ≤ TJ ≤ 125°C |
3 | ||||||
Output = ON, VIN = 10 V −40°C ≤ TJ ≤ 125°C |
4 | ||||||
IEN | Enable pin leakage | VEN = 0 V or 10 V, VIN = 10 V | –1 | 0.001 | 1 | µA |