JAJSA57E September 2003 – August 2016 LP3875-ADJ
PRODUCTION DATA.
The LP3875-ADJ device is designed to operate from an input supply voltage range of 2.5 V to 7 V. The input supply must be well regulated and free of spurious noise. To ensure that the LP3875-ADJ output voltage is well regulated, the input supply must be at least VOUT + 0.5 V, or 2.5 V, whichever is higher. A minimum capacitor value of 10 μF is required to be within 1 cm of the IN pin.