JAJSA57E September 2003 – August 2016 LP3875-ADJ
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
IN pin to GND pin voltage | −0.3 | 7.5 | V |
Shutdown (SD) pin to GND pin voltage | −0.3 | 7.5 | V |
OUT pin to GND pin voltage(3),(4) | −0.3 | 6 | V |
IOUT | Short-circuit protected | ||
Power dissipation(5) | Internally limited | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |
---|---|---|---|
VIN supply voltage(1) | 2.5 | 7 | V |
Shutdown (SD) voltage | −0.3 | 7 | V |
Maximum operating current (DC) IOUT | 1.5 | A | |
Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LP3875-ADJ | UNIT | ||
---|---|---|---|---|
NDC (SOT-223) | KTT (TO-263) | |||
5 PINS | 5 PINS | |||
RθJA(2) | Junction-to-ambient thermal resistance, High K | 65.2 | 40.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47.2 | 43.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.9 | 23.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.4 | 11.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 9.7 | 22 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VADJ | ADJ pin voltage | VOUT + 1 V ≤ VIN ≤ 7 V 10 mA ≤ IL ≤ 1.5 A |
1.198 | 1.216 | 1.234 | V |
VOUT + 1 V ≤ VIN ≤ 7 V 10 mA ≤ IL ≤ 1.5 A –40°C to 125°C |
1.180 | 1.216 | 1.253 | V | ||
IADJ | ADJ pin input current | VOUT + 1 V ≤ VIN ≤ 7 V 10 mA ≤ IL ≤ 1.5 A |
10 | nA | ||
VOUT + 1 V ≤ VIN ≤ 7 V 10 mA ≤ IL ≤ 1.5 A –40°C to 125°C |
100 | nA | ||||
ΔVOL | Output voltage line regulation(3) | VOUT + 1 V ≤ VIN ≤ 7 V | 0.02% | |||
VOUT + 1 V ≤ VIN ≤ 7 V, –40°C ≤ TJ ≤ 125°C | 0.06% | |||||
ΔVO/ ΔIOUT | Output voltage load regulation(3) | 10 mA ≤ IL ≤ 1.5 A | 0.06% | |||
10 mA ≤ IL ≤ 1.5 A, –40°C ≤ TJ ≤ 125°C | 0.12% | |||||
VIN – VOUT | Dropout voltage(4) | IL = 150 mA | 38 | 50 | mV | |
IL = 150 mA, –40°C ≤ TJ ≤ 125°C | 60 | |||||
IL = 1.5 A | 380 | 450 | ||||
IL = 1.5 A, –40°C ≤ TJ ≤ 125°C | 550 | |||||
IGND | Ground pin current in normal operation mode | IL = 150 mA | 5 | 9 | mA | |
IL = 150 mA,–40°C ≤ TJ ≤ 125°C | 10 | |||||
IL = 1.5 A | 6 | 14 | ||||
IL = 1.5 A, –40°C ≤ TJ ≤ 125°C | 15 | |||||
IGND | Ground pin current in shutdown mode | VSD ≤ 0.3 V | 0.01 | 10 | µA | |
–40°C ≤ TJ ≤ 85°C | 50 | |||||
IO(PK) | Peak output current | VOUT ≥ VO(NOM) – 4% | 1.8 | A | ||
SHORT CIRCUIT PROTECTION | ||||||
ISC | Short-circuit current | 3.2 | A | |||
SHUTDOWN INPUT | ||||||
VSDT | Shutdown threshold | Output = high | VIN | V | ||
Output = high, –40°C ≤ TJ ≤ 125°C | 2 | |||||
Output = low | 0 | |||||
Output = low, –40°C ≤ TJ ≤ 125°C | 0.3 | |||||
Td(OFF) | Turnoff delay | IL = 1.5 A | 20 | µs | ||
Td(ON) | Turnon delay | IL = 1.5 A | 25 | µs | ||
ISD | SD input current | VSD = VIN | 1 | nA | ||
AC PARAMETERS | ||||||
PSRR | Ripple rejection | VIN = VOUT + 1 V, COUT = 10 µF VOUT = 3.3 V, ƒ = 120 Hz |
73 | dB | ||
VIN = VOUT + 0.5 V, COUT = 10 µF VOUT = 3.3 V, ƒ = 120 Hz |
57 | |||||
ρn(l/f) | Output noise density | f = 120 Hz | 0.8 | µV | ||
en | Output noise voltage | BW = 10 Hz – 100 kHz, VOUT = 2.5 V | 150 | µVRMS | ||
BW = 300 Hz – 300 kH, VOUT = 2.5 V | 100 |
IL = 1.5 A |