6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
VIN supply voltage (survival) |
| (VOUT + VDO) to VBIAS |
V |
VBIAS supply voltage (survival)(2) |
0.8 V ≤ VOUT ≤ 1.2 V |
3 |
5.5 |
V |
1.2 V < VOUT ≤ 1.8 V |
4.5 |
5.5 |
V |
VEN voltage |
0 |
VBIAS |
V |
IOUT |
0 |
3 |
mA |
Junction temperature(3) |
−40 |
125 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability
(2) VIN cannot exceed either VBIAS or 4.5 V, whichever value is lower.
(3) Device power dissipation must be de-rated based on device power dissipation (P
D), ambient temperature (T
A), and package junction to ambient thermal resistance (R
θJA). Additional heat-sinking may be required to ensure that the device junction temperature (T
J) does not exceed the maximum operating rating. See the
Application and Implementation section for details.