JAJSAB5F December 2006 – November 2016 LP38853
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VADJ | VADJ accuracy | VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS ≤ 4.5 V(1) 3 V ≤ VBIAS ≤ 5.5 V, 10 mA ≤ IOUT ≤ 3 A TJ = 25°C |
492.5 | 500 | 507.5 | mV |
VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS ≤ 4.5 V(1) 3 V ≤ VBIAS ≤ 5.5 V, 10 mA ≤ IOUT ≤ 3 A |
485 | 515 | ||||
VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS ≤ 4.5 V(1) 3 V ≤ VBIAS ≤ 5.5 V, 10 mA ≤ IOUT ≤ 3 A, 0°C ≤ TJ ≤ 125°C |
490 | 500 | 510 | |||
VOUT | VOUT range | 3 V ≤ VBIAS ≤ 5.5 V | 0.8 | 1.2 | V | |
4.5 V ≤ VBIAS ≤ 5.5 V | 0.8 | 1.8 | ||||
ΔVOUT/ΔVIN | Line regulation, VIN(2) | VOUT(NOM) + 1 V ≤ VIN ≤ VBIAS | 0.04 | %/V | ||
ΔVOUT/ΔVBIAS | Line regulation, VBIAS(2) | 3 V ≤ VBIAS ≤ 5.5 V | 0.1 | %/V | ||
ΔVOUT/ΔIOUT | Output voltage load regulation(3) | 10 mA ≤ IOUT ≤ 3 A | 0.2 | %/A | ||
VDO | Dropout voltage(4) | IOUT = 3 A, TJ = 25°C | 240 | 300 | mV | |
IOUT = 3 A | 450 | |||||
IGND(IN) | Quiescent current drawn from VIN supply | VOUT = 0.8 V, VBIAS = 3 V 10 mA ≤ IOUT ≤ 3 A TJ = 25°C |
7 | 8.5 | mA | |
VOUT = 0.8 V, VBIAS = 3 V 10 mA ≤ IOUT ≤ 3 A |
9 | |||||
VEN ≤ 0.5 V, TJ = 25°C | 1 | 100 | μA | |||
VEN ≤ 0.5 V | 300 | |||||
IGND(BIAS) | Quiescent current drawn from VBIAS supply | 10 mA ≤ IOUT ≤ 3 A, TJ = 25°C | 3 | 3.8 | mA | |
10 mA ≤ IOUT ≤ 3 A | 4.5 | |||||
VEN ≤ 0.5 V, TJ = 25°C | 100 | 170 | μA | |||
VEN ≤ 0.5 V | 200 | |||||
UVLO | Undervoltage lockout threshold | VBIAS rising until device is functional, TJ = 25°C | 2.2 | 2.45 | 2.7 | V |
VBIAS rising until device is functional | 2 | 2.9 | ||||
UVLO(HYS) | Undervoltage lockout hysteresis | VBIAS falling from UVLO threshold until device is non-functional TJ = 25°C |
60 | 150 | 300 | mV |
VBIAS falling from UVLO threshold until device is non-functional | 50 | 350 | ||||
ISC | Output short-circuit current | VIN = VOUT(NOM) + 1 V, VBIAS = 3 V, VOUT = 0 V | 5.8 | A | ||
SOFT-START | ||||||
rSS | Soft-start internal resistance | 11 | 13.5 | 16 | kΩ | |
tSS | Soft-start time tSS = CSS × rSS × 5 |
CSS = 10 nF | 675 | μs | ||
ENABLE | ||||||
IEN | ENABLE pin current | VEN = VBIAS | 0.01 | μA | ||
VEN = 0 V, VBIAS = 5.5 V, TJ = 25°C | –19 | –30 | –40 | |||
VEN = 0 V, VBIAS = 5.5 V | –13 | –51 | ||||
VEN(ON) | Enable voltage threshold | VEN rising until output = ON, TJ = 25°C | 1 | 1.25 | 1.5 | V |
VEN rising until output = ON | 0.9 | 1.55 | ||||
VEN(HYS) | Enable voltage hysteresis | VEN falling from VEN(ON) until Output = OFF TJ = 25°C |
50 | 100 | 150 | mV |
VEN falling from VEN(ON) until Output = OFF | 30 | 200 | ||||
AC PARAMETERS | ||||||
PSRR (VIN) |
Ripple rejection for VIN input voltage | VIN = VOUT(NOM) + 1 V, ƒ = 120 Hz |
80 | dB | ||
VIN = VOUT(NOM) + 1 V, ƒ = 1 kHz |
70 | |||||
PSRR (VBIAS) |
Ripple rejection for VBIAS voltage | VBIAS = VOUT(NOM) + 3 V, ƒ= 120 Hz |
58 | |||
VBIAS = VOUT(NOM) + 3 V, ƒ = 1 kHz |
58 | |||||
en | Output noise density | ƒ = 120 Hz | 1 | µV/√Hz | ||
Output noise voltage | BW = 10 Hz − 100 kHz | 150 | µVRMS | |||
BW = 300 Hz − 300 kHz | 90 | |||||
THERMAL PARAMETERS | ||||||
TSD | Thermal shutdown junction temperature | 160 | °C | |||
TSD(HYS) | Thermal shutdown hysteresis | 10 |