6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
VIN supply voltage (survival) |
−0.3 |
6 |
V |
VBIAS supply voltage (survival) |
−0.3 |
6 |
V |
VSS soft-start voltage (survival) |
−0.3 |
6 |
V |
VOUT voltage (survival) |
−0.3 |
6 |
V |
IOUT current (survival) |
Internally Limited |
|
Junction temperature |
−40 |
150 |
°C |
Power dissipation(3) |
| Internally Limited |
|
Storage temperature, Tstg |
−65 |
150 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, contact the TI Sales Office/ Distributors for availability and specifications.
(3) Device power dissipation must be de-rated based on device power dissipation (P
D), ambient temperature (T
A), and package junction-to-ambient thermal resistance (R
θJA). Additional heat sinking may be required to ensure that the device junction temperature (T
J) does not exceed the maximum operating rating. See the
Application and Implementation section for details.