7.3 Recommended Operating Conditions (Bucks)
over operating free-air temperature range (unless otherwise noted)(1)(2)(3)(4)
|
MIN |
MAX |
UNIT |
VIN
|
2.8 |
5.5 |
V |
VEN
|
0 |
(VIN + 0.3 V) |
V |
Junction temperature, TJ
|
−40 |
125 |
°C |
Ambient temperature, TA(5)
|
−40 |
125
|
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pin.
(3) Minimum (Minimum) and Maximum (Maximum) limits are ensured by design, test, or statistical analysis. Typical numbers are not ensured, but do represent the most likely norm.
(4) Buck VIN ≥ VOUT + 1 V.
(5) Junction-to-ambient thermal resistance is highly application and board-layout dependent. In applications where high maximum power dissipation exists, special care must be paid to thermal dissipation issues in board design.