7.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted) (1)(2)
|
MIN |
MAX |
UNIT |
VIN, SDA, SCL |
–0.3 |
6 |
V |
GND to GND SLUG |
|
±0.3 |
V |
Power dissipation (WQFN (RTW))(3)
|
|
1.43 |
W |
Power dissipation (DSBGA (YZR))(3)(4)
|
|
0.78 |
W |
Junction temperature, TJ-MAX
|
|
150 |
°C |
Maximum lead temperature (soldering) |
|
260 |
°C |
Storage temperature, Tstg
|
−65 |
150 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions (Bucks). Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to the potential at the GND pin.
(3) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = 125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to-ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA-MAX = TJ-MAX-OP − (RθJA × PD-MAX).
(4) For TA = 85°C, TJ-MAX = 125°C.