JAJSED9U June 2007 – January 2018 LP3907
PRODUCTION DATA.
The LP3907 provides several options for power on sequencing. The two bucks can be individually controlled with ENSW1 and ENSW2. The two LDOs can also be individually controlled with ENLDO1 and ENLDO2.
If the user desires a set power on sequence, the chip is programmable through I2C and raise EN_T from LOW to HIGH to activate the power on sequencing.