JAJSED9U June 2007 – January 2018 LP3907
PRODUCTION DATA.
The LP3907features an I2C-compatible serial interface, using two dedicated pins: SCL and SDA for I2C clock and data respectively. Both signals need a pullup resistor according to the I2C specification. The LP3907 interface is an I2C slave that is clocked by the incoming SCL clock.
Signal timing specifications are according to the I2C bus specification. The maximum bit rate is 400kbit/s. See I2C specification from NXP Semiconductors for further details.