9.1 Application Information
The LP3907 provides three control methods to turn ON/OFF four power rails:
- EN_T Control: Provides pre-defined power up/down sequence. (Note: VIN/Battery voltage must be settled approximately 8 ms, minimum, before EN_T be asserted high).
- Individual GPIO/EN pin control: four EN pins provide max control flexibility without I2C.
- I2C control: besides simple ON/OFF control, also provides access to all the user programmable registers.
See Register Maps for details.