JAJSED9U June 2007 – January 2018 LP3907
PRODUCTION DATA.
A more conservative and recommended approach is to choose an inductor that has saturation current rating greater than the maximum current limit of 1250 mA for Buck1 and 1750 mA for Buck2.
Given a peak-to-peak current ripple (IPP) the inductor needs to be at least
space
INDUCTOR | VALUE (µH) | DESCRIPTION | NOTES |
---|---|---|---|
LSW1,2 | 2.2 | SW1,2 inductor | DCR: 70 mΩ |