ΔVOUT |
Output voltage tolerance |
|
−2 |
|
2 |
% of VOUT(nom) |
TJ = –40°C to +125°C |
–3 |
|
3 |
Line regulation error |
VIN = VOUT + 0.5 V to 6 V, TA < 85°C |
−0.1 |
0.005 |
0.1 |
%/V |
VIN = VOUT + 0.5 V to 6 V, TJ ≤125°C |
–0.2 |
|
0.2 |
Load regulation error(3) |
IOUT = 1 mA to 300 mA |
|
0.0003 |
|
%/mA |
IOUT = 1 mA to 300 mA TJ = –40°C to +125°C |
|
|
0.005 |
PSRR |
Power supply rejection ratio(4) |
VIN = VOUT(nom) + 1 V, ƒ = 1 kHz, IOUT = 50 mA (Figure 16) |
|
50 |
|
dB |
VIN = VOUT(nom) + 1 V, ƒ = 10 kHz, IOUT = 50 mA (Figure 16) |
|
55 |
|
IQ |
Quiescent current |
VEN = 1.2 V, IOUT = 1 mA |
|
70 |
|
µA |
VEN = 1.2 V, IOUT = 1 mA TJ = –40°C to +125°C |
|
|
120 |
VEN = 1.2 V, IOUT = 1 mA to 300 mA, VOUT = 2.5 V(5) |
|
170 |
|
VEN = 1.2 V, IOUT = 1 mA to 300 mA, VOUT = 2.5 V TJ = –40°C to +125°C(5) |
|
|
210 |
VEN = 0.4 V |
|
0.003 |
|
VEN = 0.4 V, TJ = –40°C to +125°C |
|
|
1.5 |
|
Dropout voltage (6) |
IOUT = 1 mA |
|
0.5 |
|
mV |
IOUT = 1 mA, TJ = –40°C to +125°C |
|
|
5 |
IOUT = 200 mA |
|
88 |
|
IOUT = 200 mA, TJ = –40°C to +125°C |
|
|
133 |
IOUT = 300 mA |
|
132 |
|
IOUT = 300 mA, TJ = –40°C to +125°C |
|
|
200 |
ISC |
Short-circuit current limit |
Output grounded (steady state) |
|
600 |
|
mA |
en |
Output noise voltage |
BW = 10 Hz to 100 kHz, CBP = 0.033 µF |
|
35 |
|
µVRMS |
TSD |
Thermal shutdown temperature |
|
|
160 |
|
°C |
Thermal shutdown hysteresis |
|
|
20 |
|
IOUT(PK) |
Peak output current |
VOUT ≥ VOUT (nom) – 5% |
300 |
455 |
|
mA |
IEN |
Maximum input current at VEN |
VEN = 0 and VIN |
|
0.001 |
|
µA |
VIL |
Logic low input threshold |
VIN = 2.7 V to 6 V, TJ = –40°C to +125°C |
|
|
0.4 |
|
VIH |
Logic high input threshold |
VIN = 2.7 V to 6 V, TJ = –40°C to +125°C |
1.4 |
|
|
|
OUTPUT CAPACITANCE |
COUT |
Output capacitor |
Capacitance |
2.2 |
|
22 |
µF |
ESR |
5 |
|
500 |
mΩ |