SNOSCR5D March 2013 – December 2016 LP55231
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | C2+ | A | Flying capacitor 2 positive terminal |
2 | C1+ | A | Flying capacitor 1 positive terminal |
3 | VDD | P | Input power supply |
4 | GND | G | Ground |
5 | EN | I | Enable |
6 | CLK | I | 32-kHz clock input; connect to ground if not used. |
7 | INT | OD/O | Interrupt for microcontroller unit; leave unconnected if not used. |
8 | SDA | I/OD | Serial interface data |
9 | SCL | I | Serial interface clock |
10 | TRIG | I/OD | Trigger. Connect to ground if not used |
11 | D9 | A | Current source output 9 Note: powered from VDD |
12 | D8 | A | Current source output 8 (powered from VDD) |
13 | D7 | A | Current source output 7 (powered from VDD) |
14 | D6 | A | Current source output 6 |
15 | D5 | A | Current source output 5 |
16 | D4 | A | Current source output 4 |
17 | D3 | A | Current source output 3 |
18 | D2 | A | Current source output 2 |
19 | D1 | A | Current source output 1 |
20 | ASEL0 | I | Serial interface address select input |
21 | ASEL1 | I | Serial interface address select input |
22 | VOUT | A | Charge pump output |
23 | C2− | A | Flying capacitor 2 negative terminal |
24 | C1− | A | Flying capacitor 1 negative terminal |
DAP | Connect the die attach pad to GND |