JAJSDI4A July 2017 – September 2017 LP5569
PRODUCTION DATA.
The device is designed to operate from a VVIN input-voltage supply range between 2.5 V and 5.5 V. This input supply must be well-regulated and able to withstand maximum input current and maintain stable voltage without voltage drop even in a load-transition condition (start-up or rapid brightness change). The resistance of the input supply rail must be low enough that the input-current transient does not cause a drop below 2.5-V in the LP5569 VVIN supply voltage.