JAJSOY5A may 2023 – august 2023 LP5861T
PRODUCTION DATA
Table 8-45 lists the DC registers. All register offset addresses not listed in Table 8-45 must be considered as reserved locations and the register contents must not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
100h | DC0 | LED dot current setting for Dot L0-CS0 | Go |
101h | DC1 | LED dot current setting for Dot L0-CS1 | Go |
102h | DC2 | LED dot current setting for Dot L0-CS2 | Go |
103h | DC3 | LED dot current setting for Dot L0-CS3 | Go |
104h | DC4 | LED dot current setting for Dot L0-CS4 | Go |
105h | DC5 | LED dot current setting for Dot L0-CS5 | Go |
106h | DC6 | LED dot current setting for Dot L0-CS6 | Go |
107h | DC7 | LED dot current setting for Dot L0-CS7 | Go |
108h | DC8 | LED dot current setting for Dot L0-CS8 | Go |
109h | DC9 | LED dot current setting for Dot L0-CS9 | Go |
10Ah | DC10 | LED dot current setting for Dot L0-CS10 | Go |
10Bh | DC11 | LED dot current setting for Dot L0-CS11 | Go |
10Ch | DC12 | LED dot current setting for Dot L0-CS12 | Go |
10Dh | DC13 | LED dot current setting for Dot L0-CS13 | Go |
10Eh | DC14 | LED dot current setting for Dot L0-CS14 | Go |
10Fh | DC15 | LED dot current setting for Dot L0-CS15 | Go |
110h | DC16 | LED dot current setting for Dot L0-CS16 | Go |
111h | DC17 | LED dot current setting for Dot L0-CS17 | Go |
DC0 is shown in Figure 8-47 and described in Table 8-46.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS0 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS0 | R/W | 80h | 8-bits constant current value for CS0 |
DC1 is shown in Figure 8-48 and described in Table 8-47.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS1 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS1 | R/W | 80h | 8-bits constant current value for CS1 |
DC2 is shown in Figure 8-49 and described in Table 8-48.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS2 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS2 | R/W | 80h | 8-bits constant current value for CS2 |
DC3 is shown in Figure 8-50 and described in Table 8-49.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS3 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS3 | R/W | 80h | 8-bits constant current value for CS3 |
DC4 is shown in Figure 8-51 and described in Table 8-50.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS4 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS4 | R/W | 80h | 8-bits constant current value for CS4 |
DC5 is shown in Figure 8-52 and described in Table 8-51.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS5 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS5 | R/W | 80h | 8-bits constant current value for CS5 |
DC6 is shown in Figure 8-53 and described in Table 8-52.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS6 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS6 | R/W | 80h | 8-bits constant current value for CS6 |
DC7 is shown in Figure 8-54 and described in Table 8-53.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS7 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS7 | R/W | 80h | 8-bits constant current value for CS7 |
DC8 is shown in Figure 8-55 and described in Table 8-54.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS8 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS8 | R/W | 80h | 8-bits constant current value for CS8 |
DC9 is shown in Figure 8-56 and described in Table 8-55.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS9 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS9 | R/W | 80h | 8-bits constant current value for CS9 |
DC10 is shown in Figure 8-57 and described in Table 8-56.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS10 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS10 | R/W | 80h | 8-bits constant current value for CS10 |
DC11 is shown in Figure 8-58 and described in Table 8-57.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS11 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS11 | R/W | 80h | 8-bits constant current value for CS11 |
DC12 is shown in Figure 8-59 and described in Table 8-58.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS12 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS12 | R/W | 80h | 8-bits constant current value for CS12 |
DC13 is shown in Figure 8-60 and described in Table 8-59.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS13 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS13 | R/W | 80h | 8-bits constant current value for CS13 |
DC14 is shown in Figure 8-61 and described in Table 8-60.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS14 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS14 | R/W | 80h | 8-bits constant current value for CS14 |
DC15 is shown in Figure 8-62 and described in Table 8-61.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS15 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS15 | R/W | 80h | 8-bits constant current value for CS15 |
DC16 is shown in Figure 8-63 and described in Table 8-62.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS16 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS16 | R/W | 80h | 8-bits constant current value for CS16 |
DC17 is shown in Figure 8-64 and described in Table 8-63.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LED_dot_current_setting_for_CS17 | |||||||
R/W-80h | |||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-0 | LED_dot_current_setting_for_CS17 | R/W | 80h | 8-bits constant current value for CS17 |