JAJSOY5A may 2023 – august 2023 LP5861T
PRODUCTION DATA
Table 8-9 lists the CONFIG registers. All register offset addresses not listed in Table 8-9 must be considered as reserved locations and the register contents must not be modified.
Chip_en is shown in Figure 8-17 and described in Table 8-10.
Return to the Summary table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Chip_EN | ||||||
R-0h | R/W-0h | ||||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-1 | RESERVED | R | 0h | Reserved |
0 | Chip_EN | R/W | 0h | Chip enable 0h = Disabled 1h = Enabled |
Dev_initial is shown in Figure 8-18 and described in Table 8-11.
Return to the Summary table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Data_Ref_Mode | PWM_Fre | |||||
R-Bh | R/W-3h | R/W-0h | |||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-3 | RESERVED | R | Bh | Reserved |
2-1 | Data_Ref_Mode | R/W | 3h | Data refresh mode slection 0h = Mode 1 1h = Mode 2 2h = Mode 3 3h = Mode 3 |
0 | PWM_Fre | R/W | 0h | Output PWM frequency setting 0h = 125kHz 1h = 62.5kHz |
Dev_config1 is shown in Figure 8-19 and described in Table 8-12.
Return to the Summary table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PWM_Scale_Mode | PWM_Phase_Shift | RESERVED | ||||
R-0h | R/W-0h | R/W-0h | R-0h | ||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-3 | RESERVED | R | 0h | Reserved |
2 | PWM_Scale_Mode | R/W | 0h | Dimming scale setting of final PWM generator 0h = Linear scale dimming curve 1h = Exponential scale dimming curve |
1 | PWM_Phase_Shift | R/W | 0h | PWM phase shift selection 0h = Phase shift off 1h = Phase shift on |
0 | RESERVED | R | 0h | Reserved |
Dev_config2 is shown in Figure 8-20 and described in Table 8-13.
Return to the Summary table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Comp_Group3 | Comp_Group2 | Comp_Group1 | RESERVED | ||||
R/W-0h | R/W-0h | R/W-0h | R-0h | ||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | Comp_Group3 | R/W | 0h | Low brightness compensation clock shift number
setting for group1 0h = off 1h = 1 clock 2h = 2 clock 3h = 3 clock |
5-4 | Comp_Group2 | R/W | 0h | Low brightness compensation clock shift number
setting for group2 0h = off 1h = 1 clock 2h = 2 clock 3h = 3 clock |
3-2 | Comp_Group1 | R/W | 0h | Low brightness compensation clock shift number
setting for group3 0h = off 1h = 1 clock 2h = 2 clock 3h = 3 clock |
1-0 | RESERVED | R | 0h | Reserved |
Dev_config3 is shown in Figure 8-21 and described in Table 8-14.
Return to the Summary table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Maximum_Current | RESERVED | |||||
R-5h | R/W-3h | R-1h | |||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 5h | Reserved |
3-1 | Maximum_Current | R/W | 3h | Maximum current cetting (MC) 0h = 7.5 mA 1h = 12.5 mA 2h = 25 mA 3h = 37.5 mA (Default) 4h = 50 mA 5h = 75 mA 6h = 100 mA 7h = 125 mA |
0 | RESERVED | R | 1h | Reserved |