JAJSOY5A may 2023 – august 2023 LP5861T
PRODUCTION DATA
Table 8-29 lists the DOTONOFF registers. All register offset addresses not listed in Table 8-29 must be considered as reserved locations and the register contents must not be modified.
Dot_onoff0 is shown in Figure 8-34 and described in Table 8-30.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS7_onoff | CS6_onoff | CS5_onoff | CS4_onoff | CS3_onoff | CS2_onoff | CS1_onoff | CS0_onoff |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | CS7_onoff | R/W | 1h | LED CS7 on/off setting 0h = Off 1h = On |
6 | CS6_onoff | R/W | 1h | LED CS6 on/off setting 0h = Off 1h = On |
5 | CS5_onoff | R/W | 1h | LED CS5 on/off setting 0h = Off 1h = On |
4 | CS4_onoff | R/W | 1h | LED CS4 on/off setting 0h = Off 1h = On |
3 | CS3_onoff | R/W | 1h | LED CS3 on/off setting 0h = Off 1h = On |
2 | CS2_onoff | R/W | 1h | LED CS2 on/off setting 0h = Off 1h = On |
1 | CS1_onoff | R/W | 1h | LED CS1 on/off setting 0h = Off 1h = On |
0 | CS0_onoff | R/W | 1h | LED CS0 on/off setting 0h = Off 1h = On |
Dot_onoff1 is shown in Figure 8-35 and described in Table 8-31.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CS15_onoff | CS14_onoff | CS13_onoff | CS12_onoff | CS11_onoff | CS10_onoff | CS1_onoff | CS0_onoff |
R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7 | CS15_onoff | R/W | 1h | LED CS15 on/off setting 0h = Off 1h = On |
6 | CS14_onoff | R/W | 1h | LED CS14 on/off setting 0h = Off 1h = On |
5 | CS13_onoff | R/W | 1h | LED CS13 on/off setting 0h = Off 1h = On |
4 | CS12_onoff | R/W | 1h | LED CS12 on/off setting 0h = Off 1h = On |
3 | CS11_onoff | R/W | 1h | LED CS11 on/off setting 0h = Off 1h = On |
2 | CS10_onoff | R/W | 1h | LED CS10 on/off setting 0h = Off 1h = On |
1 | CS1_onoff | R/W | 1h | LED CS9 on/off setting 0h = Off 1h = On |
0 | CS0_onoff | R/W | 1h | LED CS8 on/off setting 0h = Off 1h = On |
Dot_onoff2 is shown in Figure 8-36 and described in Table 8-32.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CS17_onoff | CS16_onoff | |||||
R-0h | R/W-1h | R/W-1h | |||||
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-2 | RESERVED | R | 0h | Reserved |
1 | CS17_onoff | R/W | 1h | LED CS17 on/off setting 0h = Off 1h = On |
0 | CS16_onoff | R/W | 1h | LED CS16 on/off setting 0h = Off 1h = On |