JAJSOY3B May 2023 – November 2023 LP5868T
PRODUCTION DATA
Unless specified otherwise, typical characteristics apply over the full ambient temperature range (–55°C < TA < +125°C for LP5868TMRKPR, LP5864MRSMR, and LP5866MDBTR while –40°C < TA < +85°C for the other devices), VCC = 3.3V, VIO = 3.3V, VLED = 5V, ILED_Peak = 50mA, CVLED = 1μF, CVCC = 1μF.
TA = 25°C | ||