JAJSOY3B May 2023 – November 2023 LP5868T
PRODUCTION DATA
The LP5868T device implements thermal shutdown mechanism to protect the device from damage due to overheating. When the junction temperature rises to 160°C (typical) and above, the device switches into shutdown mode. The LP5868T exits thermal shutdown when the junction temperature of the device drops to 145°C (typical) and below.