JAJSOJ3A March 2022 – May 2022 LP5891
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FC17 is shown in Figure 7-37 and described in Table 7-15.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
LOD_LINE_WARN[47:0] | |||||||||||||||
R-0b | |||||||||||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
LOD_LINE_WARN[47:0] | |||||||||||||||
R-0b | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOD_LINE_WARN[47:0] | |||||||||||||||
R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
47-0 | LOD_LINE_WARN[47:0] | R | 0b | Read the line with LED open load warnings: Bit 0 = 0, Line 0 has no warning; Bit 0 = 1, Line 0 has warning ... Bit 47 = 0, Line 47 has no warning; Bit 47 = 1, Line 47 has warning |