The LP5900 is an LDO capable of supplying 150-mA output current. Designed to meet the requirements of RF and analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor.
The device is designed to work with 0.47-μF input and output ceramic capacitors (no bypass capacitor required).
The device is available in a DSBGA (YZR) package and a WSON package; the device is also available in an extremely thin DSBGA (YPF) package. For all voltage and package options available today, see the Package Option Addendum (POA) at the end of this data sheet. For any other fixed output voltages from 1.5 V to 4.5 V in 25-mV steps and all other package options, contact your local TI Sales office.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
LP5900 | DSBGA (4) | 1.108 mm × 1.083 mm (MAX) |
WSON (6) | 2.50 mm × 2.20 mm (NOM) |
Changes from Q Revision (February 2015) to R Revision
Changes from P Revision (December 2014) to Q Revision
Changes from O Revision (April 2013) to P Revision
Changes from N Revision (April 2013) to O Revision