JAJSMX5 July 2022 LP5912-EP
PRODUCTION DATA
The LP5912-EP enable (EN) pin is internally held low by a 3-MΩ resistor to GND. The EN pin voltage must be higher than the VEN(ON) threshold to ensure that the device is fully enabled under all operating conditions. The EN pin voltage must be lower than the VEN(OFF) threshold to ensure that the device is fully disabled and the automatic output discharge is activated.
When the device is disabled the output stage is disabled, the PG output pin is low, and the output automatic discharge is on.