JAJSMX5 July 2022 LP5912-EP
PRODUCTION DATA
Use the parameters listed in Table 8-1 for typical RF linear regulator applications.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 1.6 V to 6.5 V |
Output voltage | 0.8 V to 5.5 V |
Output current | 500 mA |
Output capacitor | 1 µF to 10 µF |
Input and output capacitor ESR range | 5 mΩ to 500 mΩ |