JAJSMX5 July 2022 LP5912-EP
PRODUCTION DATA
The LP5912-EP output employs an internal 100-Ω (typical) pulldown resistance to discharge the output when the EN pin is low. If the LP5912-EP EN pin is low (the device is off) and the OUT pin is held high by a secondary supply, current flows from the secondary supply through the automatic discharge pulldown resistor to ground.