JAJSMX5 July 2022 LP5912-EP
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.6 V to 6.5 V. The input supply must be well regulated and free of spurious noise. To ensure that the LP5912-EP output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT + 0.5 V. A minimum capacitor value of 1 µF is required to be within 1 cm of the IN pin.