JAJSMX5 July 2022 LP5912-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT VOLTAGE AND REGULATION | ||||||
ΔVOUT | Output voltage tolerance | For VOUT(NOM) ≥ 3.3 V, VOUT(NOM) + 0.5 V ≤ VIN ≤ 6.5 V, IOUT = 1 mA to 500 mA |
-2 | 2 | % | |
For 1.1 V ≤ VOUT(NOM) < 3.3 V, VOUT(NOM) + 0.5 V ≤ VIN ≤ 6.5 V, IOUT = 1 mA to 500 mA |
-3 | 3 | ||||
For VOUT(NOM) < 1.1 V, 1.6 V ≤ VIN ≤ 6.5 V, IOUT = 1 mA to 500 mA |
||||||
Line regulation | For VOUT(NOM) ≥ 1.1V, VOUT(NOM) + 0.5 V ≤ VIN ≤ 6.5 V |
0.8 | %/V | |||
For VOUT(NOM) < 1.1 V, 1.6 V ≤ VIN ≤ 6.5 V |
||||||
Load regulation | For IOUT = 1mA to 500 mA | 0.0022 | %/mA | |||
CURRENT LEVELS | ||||||
ISC | Short-circuit current limit | TJ = 25°C, (4) | 700 | 900 | 1100 | mA |
IRO | Reverse leakage current (5) | VIN < VOUT | 10 | 150 | µA | |
IQ | Quiescent current (6) | VEN = 1.35 V, IOUT = 0 mA | 30 | 55 | µA | |
VEN = 1.35 V, IOUT = 500 mA | 400 | 600 | ||||
IQ(SD) | Quiescent current shutdown mode (6) | VEN = 0 V, –55°C ≤ TJ ≤ 85°C |
0.2 | 1.5 | µA | |
VEN = 0 V | 0.2 | 5 | ||||
IG | Ground-current (7) | VEN = 1.35 V, IOUT = 0 mA | 35 | µA | ||
VDO DROPOUT VOLTAGE | ||||||
VDO | Dropout voltage (8) | IOUT = 500 mA, 1.6 V ≤ VOUT(NOM) < 3.3 V | 170 | 250 | mV | |
IOUT = 500 mA, 3.3 V ≤ VOUT(NOM) ≤ 5.5 V | 95 | 180 | mV | |||
VIN to VOUT RIPPLE REJECTION | ||||||
PSRR | Power-supply rejection ratio (9) | f = 100 Hz, VOUT ≥ 1.1 V, IOUT = 20 mA | 80 | dB | ||
f = 1 kHz, VOUT ≥ 1.1 V, IOUT = 20 mA | 75 | |||||
f = 10 kHz, VOUT ≥ 1.1 V, IOUT = 20 mA | 65 | |||||
f = 100 kHz, VOUT ≥ 1.1 V, IOUT = 20 mA | 40 | |||||
f = 100 Hz, 0.8V ≤ VOUT < 1.1 V, IOUT = 20 mA | 65 | |||||
f = 1 kHz, 0.8V ≤ VOUT < 1.1 V, IOUT = 20 mA | 65 | |||||
f = 10 kHz, 0.8V ≤ VOUT < 1.1 V, IOUT = 20 mA | 65 | |||||
f = 100 kHz, 0.8V ≤ VOUT < 1.1 V, IOUT = 20 mA | 40 | |||||
OUTPUT NOISE VOLTAGE | ||||||
eN | Noise voltage | IOUT = 1 mA, BW = 10 Hz to 100 kHz | 12 | μVRMS | ||
IOUT = 500 mA, BW = 10 Hz to 100 kHz | 12 | |||||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | 160 | °C | |||
THYS | Thermal shutdown hysteresis | 15 | °C | |||
LOGIC INPUT THRESHOLDS | ||||||
VEN(OFF) | Off threshold | 0.25 | V | |||
VEN(ON) | On threshold | 1.35 | V | |||
IEN | Input current at EN terminal (10) | VIN = 6 V, VEN = 6 V | 3 | µA | ||
VIN = 3.3 V, VEN = 0 V | 0.001 | µA | ||||
PGHYS | PG threshold hysteresis (% of nominal VOUT) | 4 | % | |||
PGLTH | PG low threshold (% of nominal VOUT) | 86 | 90 | 93 | % | |
VOL(PG) | PG pin low-level output voltage | VOUT < PGLTH, sink current = 1 mA | 400 | mV | ||
ILKG(PG) | PG pin leakage current | VOUT < PGHTH, VPG = 6 V | 1 | µA | ||
TRANSITION CHARACTERISTICS | ||||||
ΔVOUT | Line transients (9) | For VIN ↑ and VOUT(NOM) ≥ 1.1 V, VIN = (VOUT(NOM) + 0.5 V) to (VOUT(NOM) + 1.1 V), VIN trise = 30 µs |
1 | mV | ||
For VIN ↑ and VOUT(NOM) < 1.1 V, VIN = 1.6 V to 2.2 V, VIN trise = 30 µs |
||||||
For VIN ↓ and VOUT(NOM) ≥ 1.1 V, VIN = (VOUT(NOM) + 0.5 V) to (VOUT(NOM) + 1.1 V), VIN trise = 30 µs |
-1 | |||||
For VIN ↓ and VOUT(NOM) < 1.1 V, VIN = 1.6 V to 2.2 V, VIN trise = 30 µs |
||||||
Load transients (9) | IOUT = 5 mA to 500 mA, IOUT tRISE = 10 μs |
-45 | mV | |||
IOUT = 500 mA to 5 mA, IOUT tFALL = 10 μs |
45 | |||||
Overshoot on start-up (9) | 5 | % | ||||
tON | Turnon time | From VEN > VEN(ON) to VOUT = 95% of VOUT(NOM) | 200 | µs | ||
OUTPUT AUTO DISCHARGE RATE | ||||||
RAD | Output discharge pulldown resistance | VEN = 0 V, VIN = 3.6 V | 100 | Ω |